![AvatarOn C, Switch with Fluorescent Locator, 2 Way, 1 Gang, 16AX 250V, Wine Gold main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/e/8/e8731l2f_wg_g11_2.jpg)
AvatarOn C, Switch with Fluorescent Locator, 2 Way, 1 Gang, 16AX 250V, Wine Gold
Excl. Tax
Excl. Tax
All Sellers
![16AX 250V 1G 2W SW w/ FL WG](https://shop-sg.se.com/media/catalog/product/e/8/e8731l2f_wg_g11_2.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
AvatarOn C, Switch with Fluorescent Locator, 2 Way, 1 Gang, 16AX 250V, Wine Gold
Excl. Tax
Excl. Tax
Product Details
Activity | HDCWD |
---|---|
Part Number | E8731L2F_WG |
Green Premium Label | Yes |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Switch |
tax text on product card | Excl. GST |
Number Of Gang | 1 |
Number Of Ways | 2 |
Colour | Wine Gold |