AvatarOn C, Switch with Fluorescent Locator, 2 Way, 1 Gang, 16AX 250V, Dark Grey
AvatarOn C, Switch with Fluorescent Locator, 2 Way, 1 Gang, 16AX 250V, Dark Grey
- Switch with Fluorescent Locator
- AvatarOn C
- 2 way
- 1 gang
- 16AX
- 250V
- dark grey
AvatarOn C, Switch with Fluorescent Locator, 2 Way, 1 Gang, 16AX 250V, Dark Grey
Green Premium
The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read more >The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read less >Product Documents
Product details
-
ActivityHDCWD
-
Part NumberE8731L2F_DG
-
Green Premium LabelYes
-
Country of OriginSingapore
-
Show AccessoryNo
-
Product TypeSwitch
-
tax text on product cardExcl. GST