AvatarOn C, Switch with Fluorescent Locator, 1 Way, 1 Gang, 16AX 250V, White
AvatarOn C, Switch with Fluorescent Locator, 1 Way, 1 Gang, 16AX 250V, White
- Switch with Fluorescent Locator
- AvatarOn C
- 1 way
- 1 gang
- 16AX
- 250V
- white
AvatarOn C, Switch with Fluorescent Locator, 1 Way, 1 Gang, 16AX 250V, White
Green Premium
The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read more >The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read less >Product Documents
Product details
-
ActivityHDCWD
-
Part NumberE8731L1F_WE
-
Green Premium LabelYes
-
Country of OriginSingapore
-
Show AccessoryNo
-
Product TypeSwitch
-
tax text on product cardExcl. GST