calcPageSize())"
/>
calcActive())">
AvatarOn C, Double Pole Switch with LED, 20A 250V, 2 Way, 1 Gang, Wine Gold
E8731D20N_2_WG
SGDÂ 27.60
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
E8731D20N_2_WG
AvatarOn C, Double Pole Switch with LED, 20A 250V, 2 Way, 1 Gang, Wine Gold
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn C, Double Pole Switch with LED, 20A 250V, 2 Way, 1 Gang, Wine Gold
SGDÂ 27.60
Product Details
| Activity | HDCWD |
|---|---|
| Part Number | E8731D20N_2_WG |
| Green Premium Label | Yes |
| Country of Origin | Singapore |
| Show Accessory | No |
| Product Type | Switch |
| tax text on product card | Excl. GST |
| Number Of Gang | 1 |
| Colour | Wine Gold |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account