
AvatarOn, Shaver Socket, 115/240V, 20VA, Wood
Description
Product Details
Activity | HDCWD |
---|---|
Part Number | E83T727V_WD_G2 |
Output Voltage | 115 V Ac 50/60 Hz,240 V Ac 50/60 Hz |
Installation Direction | Vertical |
Green Premium Label | Yes |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Shaver Socket |
tax text on product card | Excl. GST |
Number Of Gang | 1 |
Colour | Dark Wood |