![AvatarOn, 2 switched socket, 3P, 13 A, 250 V, LED, Wine Gold main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/e/8/e83t25n_wg_g2_1.png)
AvatarOn, 2 switched socket, 3P, 13 A, 250 V, LED, Wine Gold
Excl. Tax
Excl. Tax
All Sellers
![](https://shop-sg.se.com/media/catalog/product/e/8/e83t25n_wg_g2_1.png)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
AvatarOn, 2 switched socket, 3P, 13 A, 250 V, LED, Wine Gold
Excl. Tax
Excl. Tax
Description
Product Details
Activity | HDCWD |
---|---|
Part Number | E83T25N_WG_G2 |
Green Premium Label | Yes |
Weight | 151.0 g |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Switched Socket |
tax text on product card | Excl. GST |
Discount Percentage | Between 0-10 % |
Number Of Gang | 2 |
Colour | Wine Gold |