
AvatarOn, 2 switched socket, 3P, 13 A, 250 V, LED, Metal Gold Hairline
Description
Product Details
Activity | HDCWD |
---|---|
Part Number | E83T25N_GH_G2 |
Green Premium Label | Yes |
Weight | 151.0 g |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Switched Socket |
tax text on product card | Excl. GST |
Discount Percentage | Between 0-10 % |
Number Of Gang | 2 |
Colour | Metal Gold Hairline |