
calcActive())">
AvatarOn, 2 switched socket, 3P, 13 A, 250 V, LED, Dark Grey
E83T25N_DG_G2
SGDÂ 32.70
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E83T25N_DG_G2
AvatarOn, 2 switched socket, 3P, 13 A, 250 V, LED, Dark Grey
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn, 2 switched socket, 3P, 13 A, 250 V, LED, Dark Grey
SGDÂ 32.70
Description
Schneider Electric AvatarOn switched socket E83T25N_DG_G2 is a complete product in color dark grey and with 2 gangs.The switched socket is made of polycarbonate, making it as resistant as possible.AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life.Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.As a green premium product, this device is environmentally friendly as well.This switch is 3P. And this device is British BS 1363A standard.And its rated current is 13A.Its matching mounting box can be recessed into the surface of the wall with flush type.The fixing mode of this device is screw.The IP rating of this device is IP20.What's more, it well satisfied the standard of BS 1363, MS 589, SS 145.As a green premium product, this device is environmentally friendly as well.
Product Details
Activity | HDCWD |
---|---|
Part Number | E83T25N_DG_G2 |
Green Premium Label | Yes |
Weight | 152.0 g |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Switched Socket |
tax text on product card | Excl. GST |
Discount Percentage | Between 0-10 % |
Number Of Gang | 2 |
Colour | Dark Grey |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account