
AvatarOn, 2 Switched Socket, 3P, 13A 250V, White
Excl. Tax
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
AvatarOn, 2 Switched Socket, 3P, 13A 250V, White
Excl. Tax
Excl. Tax
Description
Product Details
Activity | HDCWD |
---|---|
Part Number | E83T25_WE_G2 |
Outlet Poles Configuration | 3P With Shutter |
Device Presentation | Complete Product |
Type of Packing | Flow-Pack |
Green Premium Label | Yes |
Weight | 152.0 g |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Switched Socket |
tax text on product card | Excl. GST |
Number Of Gang | 2 |
Sesg Product Type | Socket-outlet with Switch |
Colour | White |