green-premium

AvatarOn, 2 Switched Socket, 3P, 13A 250V, Metal Gold Hairline

E83T25_GH_G2
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon
green-premium

Green Premium

The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information. Customers with healthier products and be transparent with environmental and regulatory information.

Description

Schneider Electric AvatarOn switched socket E83T25_GH_G2 is a complete product in color metal gold hairline and with 2 gangs.The switched socket is made of polycarbonate, making it as resistant as possible.AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life.Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.Being environmentally friendly, this switched socket is a green premium product too.This switch is 3P. And this device is British BS 1363A standard.And its rated current is 13A.Its matching mounting box can be recessed into the surface of the wall with flush type.Its fixing mode is screw.Besides, the IP rating of this device is IP20.What's more, it well satisfied the standard of BS 1363, MS 589, SS 145.Being environmentally friendly, this switched socket is a green premium product too.

Product Details

Activity HDCWD
Part Number E83T25_GH_G2
Green Premium Label Yes
Weight 151.0 g
Country of Origin Singapore
Show Accessory No
Product Type Switched Socket
tax text on product card Excl. GST
Number Of Gang 2
Colour Metal Gold Hairline

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: AvatarOn, 2 Switched Socket, 3P, 13A 250V, Metal Gold Hairline
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.