
AvatarOn, Wiser, Battery Powered Push Button, 4K, Wine Gold
Excl. Tax
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
AvatarOn, Wiser, Battery Powered Push Button, 4K, Wine Gold
Excl. Tax
Excl. Tax
Description
- Schneider Electric AvatarOn E8334RWMZB_WG in color wine gold is a freelocate switch with Zigbee 3
- 0 communication type for indoor use
- Unobtrusive in daytime, the fluorescent LED locator glows with a soft luminescence in the dark, indicating the exact location of each switch at night
- The battery type it uses is CR2032, whose battery life is 2 years generally
- With 4 channels and 4 function keys, this Wiser freelocate switch is not only an on-off switch, but also a remote control for groups of devices
- And the switch’s rated operational voltage is 3V
- This device enables both flush and surface mounting
- 86 mm, 86 mm and 4 mm are the width, height and embedding depth of this device respectively
- It is also compliant with RoHS, meeting standards of IEC 60669-2-5, EN 60669-2-5 and CE
Product Details
Activity | HDCOS |
---|---|
Part Number | E8334RWMZB_WG |
Green Premium Label | No |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Battery Powered Push-Button |
tax text on product card | Excl. GST |