calcPageSize())"
/>
calcActive())">
AvatarOn, 4 Switches, 16AX 250V, 2 Way, LED, Antibacterial, White
E8334L2LED_AWE
SGDÂ 39.30
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
E8334L2LED_AWE
AvatarOn, 4 Switches, 16AX 250V, 2 Way, LED, Antibacterial, White
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn, 4 Switches, 16AX 250V, 2 Way, LED, Antibacterial, White
SGDÂ 39.30
Product Details
| Activity | HDCWD |
|---|---|
| Part Number | E8334L2LED_AWE |
| Green Premium Label | No |
| Country of Origin | Singapore |
| Show Accessory | No |
| Product Type | Switch |
| tax text on product card | Incl. Tax |
| Number Of Gang | 4 |
| Number Of Ways | 2 |
| Colour | White |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account