green-premium

AvatarOn, 4 Switches, 16AX 250V, 2 Way, White

E8334L2_WE_G2
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon
green-premium

Green Premium

The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information. Customers with healthier products and be transparent with environmental and regulatory information.

Description

Schneider Electric AvatarOn switch E8334L2_WE_G2 is a complete product in color white with 4 rockers.Being made of polycarbonate, polycarbonate + GF 20 % material, this switch is quite reliable and resistant.As a green premium product, this device is environmentally friendly as well. And it is mercury free and heavy metal free, which takes care of the environment and your health as always.AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life.Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.This is a 1-pole 2-way switch.Its connection terminals are brass terminal.And its rated current is 16AX.It is 86 mm in width, 86 mm in height, 34.2 mm in depth,Its matching mounting box can be recessed into the surface of the wall with flush type.It reaches IP20 degree of protection too.Its connection terminals are brass terminal.

Product Details

Activity HDCWD
Part Number E8334L2_WE_G2
Load Type Fluorescent Lamp,Incandescent Lamp,Inductive,Resistive
Green Premium Label Yes
Country of Origin Singapore
Show Accessory No
Product Type Switch
tax text on product card Excl. GST
Number Of Gang 4
Number Of Ways 2
Colour White

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: AvatarOn, 4 Switches, 16AX 250V, 2 Way, White
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Products You May Like

16AX 250V 4G 2W Sw w LED
E8334L2LED_WE_G2

In stock

SGD 39.30