![AvatarOn, 4 Switches, 16AX, 250V, 1 way, White main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/e/8/e8334l1_we_g2_1.jpg)
AvatarOn, 4 Switches, 16AX, 250V, 1 way, White
Excl. Tax
Excl. Tax
All Sellers
![16AX 250V 4G 1W Sw](https://shop-sg.se.com/media/catalog/product/e/8/e8334l1_we_g2_1.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
AvatarOn, 4 Switches, 16AX, 250V, 1 way, White
Excl. Tax
Excl. Tax
Description
Product Details
Activity | HDCWD |
---|---|
Part Number | E8334L1_WE_G2 |
Load Type | Resistive,Fluorescent Lamp,Incandescent Lamp,Inductive |
Green Premium Label | Yes |
Country of Origin | Singapore |
Product Type | Switch |
tax text on product card | Excl. GST |
Number Of Gang | 4 |
Number Of Ways | 1 |
Colour | White |