calcPageSize())"
/>
Further offers for this product
Excl. Tax
No sellers found for this product.
Excl. Tax
AvatarOn, Wiser, 3 Switches, 800W, White
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
- Schneider Electric AvatarOn switch E8333SRY800ZB_WE is a complete product in color white
- This switch comes with LED, taking your comfort further by guiding you through in the dark
- It is 86 mm in width, 86 mm in height, 38 mm in depth, with an embedding depth of 28 mm
- Its matching mounting box can be recessed into the surface of the wall with flush type
- Besides, the IP rating of this device is IP20
- The connection terminals of this switch are brass terminal
- It obtained Zigbee 3 certificate as well
- And it is mercury free AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life
- Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish
Overview
| Activity | HDCOS |
|---|---|
| Product brand | SCHNEIDER ELECTRIC |
| Range | AVATARON |
| Product or component type | CONNECTED SWITCH |
| Concentrator compatibility | WISER HUB GENERATION 1 |
| Number of rocker | 3 |
| Mobile App name | WISER BY SE |
| Technology type | ELECTRONIC |
| Device presentation | COMPLETE PRODUCT |
| Load type | INCANDESCENT LAMP: HALOGEN LAMP: FLUORESCENT LAMP: LED LAMP: EXHAUST FAN: |
| Colour tint | WHITE |
| [Ue] rated operational voltage | 200...240 V AC 50/60 HZ 4.04 A100...120 V AC 50/60 HZ 4.44 A |
| Rated power in W | 800 W |
| Local signalling | STATUS INDICATION: LED (WHITE/BLUE)PROGRAMMABLE: LED (GREEN/RED/ORANGE) |
| Communication network type | WIRELESS ZIGBEE (2.4 GHZ) AT < 50 M |
| Connections - terminals | BRASS TERMINAL, 1...2.5 MM² (AWG 18...AWG 13) SOLIDBRASS TERMINAL, 1 X 2.5 MM²BRASS TERMINAL, 2 X 1.5 MM² |
| Device mounting | FLUSH |
| Embedding depth | 28 MM |
| Depth | 38 MM |
| Width | 86 MM |
| Height | 86 MM |
| Standards | EN 60669-2-5IEC 60669-2-5CE |
| Product certifications | Zigbee 3.0 |
| Ambient air temperature for operation | -10…45 °C |
| Relative humidity | 10…95 % |
| IP degree of protection | IP20 |
| Environmental characteristic | INDOOR USE |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 5.5 CM |
| Package 1 Width | 9.5 CM |
| Package 1 Length | 12.5 CM |
| Package 1 Weight | 195 G |
| Unit Type of Package 2 | CAR |
| Number of Units in Package 2 | 20 |
| Package 2 Height | 15 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 4.415 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | Nej |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
Reviews
Description
- Schneider Electric AvatarOn switch E8333SRY800ZB_WE is a complete product in color white
- This switch comes with LED, taking your comfort further by guiding you through in the dark
- It is 86 mm in width, 86 mm in height, 38 mm in depth, with an embedding depth of 28 mm
- Its matching mounting box can be recessed into the surface of the wall with flush type
- Besides, the IP rating of this device is IP20
- The connection terminals of this switch are brass terminal
- It obtained Zigbee 3 certificate as well
- And it is mercury free AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life
- Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish
Overview
| Activity | HDCOS |
|---|---|
| Product brand | SCHNEIDER ELECTRIC |
| Range | AVATARON |
| Product or component type | CONNECTED SWITCH |
| Concentrator compatibility | WISER HUB GENERATION 1 |
| Number of rocker | 3 |
| Mobile App name | WISER BY SE |
| Technology type | ELECTRONIC |
| Device presentation | COMPLETE PRODUCT |
| Load type | INCANDESCENT LAMP: HALOGEN LAMP: FLUORESCENT LAMP: LED LAMP: EXHAUST FAN: |
| Colour tint | WHITE |
| [Ue] rated operational voltage | 200...240 V AC 50/60 HZ 4.04 A100...120 V AC 50/60 HZ 4.44 A |
| Rated power in W | 800 W |
| Local signalling | STATUS INDICATION: LED (WHITE/BLUE)PROGRAMMABLE: LED (GREEN/RED/ORANGE) |
| Communication network type | WIRELESS ZIGBEE (2.4 GHZ) AT < 50 M |
| Connections - terminals | BRASS TERMINAL, 1...2.5 MM² (AWG 18...AWG 13) SOLIDBRASS TERMINAL, 1 X 2.5 MM²BRASS TERMINAL, 2 X 1.5 MM² |
| Device mounting | FLUSH |
| Embedding depth | 28 MM |
| Depth | 38 MM |
| Width | 86 MM |
| Height | 86 MM |
| Standards | EN 60669-2-5IEC 60669-2-5CE |
| Product certifications | Zigbee 3.0 |
| Ambient air temperature for operation | -10…45 °C |
| Relative humidity | 10…95 % |
| IP degree of protection | IP20 |
| Environmental characteristic | INDOOR USE |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 5.5 CM |
| Package 1 Width | 9.5 CM |
| Package 1 Length | 12.5 CM |
| Package 1 Weight | 195 G |
| Unit Type of Package 2 | CAR |
| Number of Units in Package 2 | 20 |
| Package 2 Height | 15 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 4.415 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | Nej |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |