![AvatarOn, 3 Switches, 16AX 250V, 2 Way, LED, Dark Grey main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/e/8/e8333l2led_dg_g2_web_1_1.jpg)
AvatarOn, 3 Switches, 16AX 250V, 2 Way, LED, Dark Grey
Excl. Tax
Excl. Tax
All Sellers
![16AX 250V 3G 2W Sw w LED](https://shop-sg.se.com/media/catalog/product/e/8/e8333l2led_dg_g2_web_1_1.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
AvatarOn, 3 Switches, 16AX 250V, 2 Way, LED, Dark Grey
Excl. Tax
Excl. Tax
Description
Product Details
Activity | HDCWD |
---|---|
Part Number | E8333L2LED_DG_G2 |
Green Premium Label | Yes |
Weight | 116g |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Switch |
tax text on product card | Excl. GST |
Number Of Gang | 3 |
Number Of Ways | 2 |
Current Rating | 16A |
Colour | Dark Grey |