green-premium

AvatarOn, 3 Switches, 16AX 250V, 2 Way, Dark Grey

E8333L2_DG_G2
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon
green-premium

Green Premium

The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information. Customers with healthier products and be transparent with environmental and regulatory information.

Description

Schneider Electric AvatarOn switch E8333L2_DG_G2 is a complete product in color dark grey with 3 rockers.Being made of polycarbonate, polycarbonate + GF 20 % material, this switch is quite reliable and resistant.As a green premium product, this device is environmentally friendly as well. And it is mercury free as well as heavy metal free, taking care of the environment and your health all the time.AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life.Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.This is a 1-pole 2-way switch.The connection terminals of this switch are brass terminal.And its rated current is 16AX.It is 86 mm in width, 86 mm in height, 34.2 mm in depth,Its matching mounting box can be recessed into the surface of the wall with flush type.It reaches IP20 degree of protection too.The connection terminals of this switch are brass terminal.

Product Details

Activity HDCWD
Part Number E8333L2_DG_G2
Green Premium Label Yes
Weight 115.0 g
Country of Origin Singapore
Show Accessory No
Product Type Switch
tax text on product card Excl. GST
Number Of Gang 3
Number Of Ways 2
Current Rating 16A
Colour Dark Grey

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: AvatarOn, 3 Switches, 16AX 250V, 2 Way, Dark Grey
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.