
calcActive())">
AvatarOn, 3 Switches, 16AX 250V, 1 Way, Wine Gold
E8333L1_WG_G2
SGDÂ 31.70
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8333L1_WG_G2
AvatarOn, 3 Switches, 16AX 250V, 1 Way, Wine Gold
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn, 3 Switches, 16AX 250V, 1 Way, Wine Gold
SGDÂ 31.70
Product Details
Activity | HDCWD |
---|---|
Part Number | E8333L1_WG_G2 |
Green Premium Label | Yes |
Weight | 110.0 g |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Switch |
tax text on product card | Excl. GST |
Number Of Gang | 3 |
Number Of Ways | 1 |
Current Rating | 16A |
Colour | Wine Gold |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review