![AvatarOn, 3 Switches, 16AX 250V, 1 Way, Wood main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/a/v/avataron_e8333l1_wd_g2_023_1.jpg)
AvatarOn, 3 Switches, 16AX 250V, 1 Way, Wood
Excl. Tax
Excl. Tax
All Sellers
![16AX 250V 3G 1W Sw](https://shop-sg.se.com/media/catalog/product/a/v/avataron_e8333l1_wd_g2_023_1.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
AvatarOn, 3 Switches, 16AX 250V, 1 Way, Wood
Excl. Tax
Excl. Tax
Description
Product Details
Activity | HDCWD |
---|---|
Part Number | E8333L1_WD_G2 |
Load Type | Incandescent Lamp,Fluorescent Lamp,Inductive,Resistive |
Green Premium Label | Yes |
Weight | 110.0 g |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Switch |
tax text on product card | Excl. GST |
Number Of Gang | 3 |
Number Of Ways | 1 |
Current Rating | 16A |
Sesg Product Type | Switch |
Colour | Dark Wood |