
AvatarOn, USB Charger, 2 Type A, 2.1 A, White
Description
Product Details
Activity | HDCWD |
---|---|
Part Number | E8332USB_WE_G2 |
Integrated Connection Type | 2 Usb Type A 5 V Dc, Maximum Load Current: 2.1 A |
Green Premium Label | Yes |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | USB Charger |
tax text on product card | Excl. GST |
Number Of Gang | 2 |
Colour | White |