![AvatarOn, USB charger, 2 type A, 2.1 A, Wood main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/e/8/e8332usb_wd_g2_1.jpg)
AvatarOn, USB charger, 2 type A, 2.1 A, Wood
Excl. Tax
Excl. Tax
All Sellers
![2 x 2.1A USB Charger](https://shop-sg.se.com/media/catalog/product/e/8/e8332usb_wd_g2_1.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
AvatarOn, USB charger, 2 type A, 2.1 A, Wood
Excl. Tax
Excl. Tax
Description
Product Details
Activity | HDCWD |
---|---|
Part Number | E8332USB_WD_G2 |
Integrated Connection Type | 2 Usb Type A 5 V Dc, Maximum Load Current: 2.1 A |
Green Premium Label | Yes |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | USB Charger |
tax text on product card | Excl. GST |
Number Of Gang | 2 |
Colour | Dark Wood |