
calcActive())">
AvatarOn, Wiser, 2G Switch, 800W, Wine Gold
E8332SRY800ZB_WG
SGDÂ 143.40
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8332SRY800ZB_WG
AvatarOn, Wiser, 2G Switch, 800W, Wine Gold
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn, Wiser, 2G Switch, 800W, Wine Gold
SGDÂ 143.40
Description
- Schneider Electric AvatarOn switch E8332SRY800ZB_WG is a complete product in color wine gold
- This switch comes with LED, taking your comfort further by guiding you through in the dark
- It is 86 mm in width, 86 mm in height, 38 mm in depth, with an embedding depth of 28 mm
- Its matching mounting box can be recessed into the surface of the wall with flush type
- Besides, the IP rating of this device is IP20
- Its connection terminals are brass terminal
- It obtained Zigbee 3 certificate as well
- What's more, this device is qualified as a green premium product, with minimal use of hazardous substances
- And it is mercury free AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life
- Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish
Product Details
Activity | HDCOS |
---|---|
Part Number | E8332SRY800ZB_WG |
Green Premium Label | No |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Switch |
tax text on product card | Excl. GST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review