Wiser, AvatarOn, 2 switches, 800 W, Wine Gold

E8332SRY800ZB_WG-1002
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 14956 left in stock.
plain-icon

Description

  • Schneider Electric AvatarOn switch E8332SRY800ZB_WG is a complete product in color wine gold
  • This switch comes with LED, taking your comfort further by guiding you through in the dark
  • It is 86 mm in width, 86 mm in height, 38 mm in depth, with an embedding depth of 28 mm
  • Its matching mounting box can be recessed into the surface of the wall with flush type
  • Besides, the IP rating of this device is IP20
  • Its connection terminals are brass terminal
  • It obtained Zigbee 3 certificate as well
  • What's more, this device is qualified as a green premium product, with minimal use of hazardous substances
  • And it is mercury free AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life
  • Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish

Product Details

Part Number E8332SRY800ZB_WG
Green Premium Label No
Country of Origin Singapore
Show Accessory No
Product Type Switch
tax text on product card Excl. GST
Seller Name esolution electrical

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Wiser, AvatarOn, 2 switches, 800 W, Wine Gold
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Sold By eSolution Electrical 0 / 5
0% positive feedback (0 ratings)
Price :
 (0/5)
Value :
 (0/5)
Quality :
 (0/5)