
Wiser AvatarOn 2G Curtain SW,300W,WE
Excl. Tax
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Wiser AvatarOn 2G Curtain SW,300W,WE
Excl. Tax
Excl. Tax
Description
- Schneider Electric AvatarOn switch E8332SCN300ZB_WE is a complete product in color white
- This is a roller blind switch with LED, taking your comfort further by guiding you through in the dark
- It is 86 mm in width, 86 mm in height, with an embedding depth of 28 mm
- Its matching mounting box can be recessed into the surface of the wall with flush type
- Besides, the IP rating of this device is IP20
- Its connection terminals are brass terminal, terminal block
- It obtained Zigbee 3 certificate as well
- As a green premium product, this device is environmentally friendly as well
- And it is mercury free AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life
- Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish
Product Details
Activity | HDCOS |
---|---|
Part Number | E8332SCN300ZB_WE |
Green Premium Label | No |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Switch |
tax text on product card | Excl. GST |