![AvatarOn, Wiser, Battery Powered Push Button, 2K, Wine Gold main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/e/8/e8332rwmzb_wg_web_1.jpg)
AvatarOn, Wiser, Battery Powered Push Button, 2K, Wine Gold
Excl. Tax
Excl. Tax
All Sellers
![Wiser AvatarOn 2K Freelocate](https://shop-sg.se.com/media/catalog/product/e/8/e8332rwmzb_wg_web_1.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
AvatarOn, Wiser, Battery Powered Push Button, 2K, Wine Gold
Excl. Tax
Excl. Tax
Description
- Schneider Electric AvatarOn E8332RWMZB_WG in color wine gold is a freelocate switch with Zigbee 3
- 0 communication type for indoor use
- The LED indicator will take your comfort even further by guiding you through in the dark
- The battery type it uses is CR2032, whose battery life is 2 years generally
- With 2 channels and 2 function keys, this Wiser freelocate switch is not only an on-off switch, but also a remote control for groups of devices
- And the rated operational voltage is 3V
- Both flush and surface mounting can be realized
- The freelocate switch is 86 mm in width, 86 mm in height and 4 mm in embedding depth
- It is also compliant with RoHS, meeting standards of IEC 60669-2-5, EN 60669-2-5 and CE
- What’s more, this switch is qualified as a green premium product
Product Details
Activity | HDCOS |
---|---|
Part Number | E8332RWMZB_WG |
Green Premium Label | No |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Battery Powered Push-Button |
tax text on product card | Excl. GST |