
calcActive())">
AvatarOn, 2 Data Sockets, RJ45, Cat6e, Shuttered, Wine Gold
E8332RJS6_WG
SGDÂ 57.20
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8332RJS6_WG
AvatarOn, 2 Data Sockets, RJ45, Cat6e, Shuttered, Wine Gold
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn, 2 Data Sockets, RJ45, Cat6e, Shuttered, Wine Gold
SGDÂ 57.20
Description
Schneider Electric AvatarOn RJ45 6e data socket E8332RJS6_WG in color wine gold is a complete product for data communication.AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life.Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.Its matching mounting box can be recessed into the surface of the wall with flush type.31 mm in depth.It takes your safety into consideration all the time as it is shuttered.This data socket comes with 2 gangs.By satisfying the ASTMD4566-98, TIA/EIA-568-B.2-1 standard,It is 86 mm in width.86 mm in height.31 mm in depth.
Product Details
Activity | HDCWD |
---|---|
Part Number | E8332RJS6_WG |
Green Premium Label | Yes |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Data Socket |
tax text on product card | Excl. GST |
Number Of Gang | 2 |
Number Of Ways | 2 |
Colour | Wine Gold |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review