AvatarOn, 2 Switches, 16AX 250V, 2 Way, LED, Wood
AvatarOn, 2 Switches, 16AX 250V, 2 Way, LED, Wood
AvatarOn, 2 Switches, 16AX 250V, 2 Way, LED, Wood
Green Premium
The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read more >The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read less >Product Documents
Description
- Schneider Electric AvatarOn 2-rocker 1-pole 2-way switch E8332L2LED_WD_G2 has a flat and stylish design in color wood
- It is simple and pure in design, which can highly meet your aesthetic needs
- It is very easy and convenient to change its cover plate with another or a customized one, giving you options adapting to a variety of room styles
- A soft LED locator light is here to help you better find your way in the dark
- It is 86 mm in width, 86 mm in height and 34
- 2 mm in depth
- Either flush mounting or surface mounting is available to be compatible with all types of boxes
- The material it uses is polycarbonate, characterizing high impact strength
Product details
-
ActivityHDCWD
-
Part NumberE8332L2LED_WD_G2
-
Load TypeIncandescent Lamp,Fluorescent Lamp,Inductive,Resistive
-
Green Premium LabelYes
-
Country of OriginSingapore
-
Show AccessoryNo
-
Product TypeSwitch
-
tax text on product cardExcl. GST