
calcActive())">
AvatarOn, 2 Switches, 16AX 250V, 2 Way, Wine Gold
E8332L2_WG_G2
SGDÂ 28.60
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8332L2_WG_G2
AvatarOn, 2 Switches, 16AX 250V, 2 Way, Wine Gold
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn, 2 Switches, 16AX 250V, 2 Way, Wine Gold
SGDÂ 28.60
Product Details
Activity | HDCWD |
---|---|
Part Number | E8332L2_WG_G2 |
Green Premium Label | Yes |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Switch |
tax text on product card | Excl. GST |
Number Of Gang | 2 |
Number Of Ways | 2 |
Colour | Wine Gold |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review