AvatarOn, 2 Switches, 16AX 250V, 1 Way, White
AvatarOn, 2 Switches, 16AX 250V, 1 Way, White
AvatarOn, 2 Switches, 16AX 250V, 1 Way, White
Green Premium
The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read more >The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read less >Product Documents
Description
- Schneider Electric AvatarOn 2-rocker 1-pole 1-way switch E8332L1_WE_G2 has a flat and stylish design in color white
- It is simple and pure in style, featuring high-end manufacturing and superior quality
- AvatarOn range features the one-key changing innovation
- You can change your cover plate as easy as possible
- The rated current of this switch is 16AX, and rated operational voltage AC 250V
- Network frequency is 50/60 Hz
- It is 86 mm in width, 86 mm in height and 34
- 2 mm in depth
- Both flush and surface mounting can be realized to be compatible with all types of boxes
Product details
-
ActivityHDCWD
-
Part NumberE8332L1_WE_G2
-
Load TypeResistive,Inductive,Incandescent Lamp,Fluorescent Lamp
-
Green Premium LabelYes
-
Country of OriginSingapore
-
Show AccessoryNo
-
Product TypeSwitch
-
tax text on product cardExcl. GST
-
Number Of Gang2
-
Number Of Ways1
-
Sesg Product TypeSwitch
-
ColourWhite