![AvatarOn, Wiser, 2 Dimmer, 350W, White main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/e/8/e8332dst350zb_we_web_1.jpg)
AvatarOn, Wiser, 2 Dimmer, 350W, White
Excl. Tax
Excl. Tax
All Sellers
![Wiser AvatarOn 2G Dimmer](https://shop-sg.se.com/media/catalog/product/e/8/e8332dst350zb_we_web_1.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
AvatarOn, Wiser, 2 Dimmer, 350W, White
Excl. Tax
Excl. Tax
Description
- Schneider Electric AvatarOn E8332DST350ZB_WE in color wine gold is a 2 gang dimmer with LED signaling for indoor use
- It features a sleek design, gaining your room added beauty
- Featuring high-level ZigBee communication protocols, it can be controlled by Wiser App too
- Besides, its rated operating voltage is 100V - 240V, and power consumption is 350W
- 86 mm, 86 mm, 38 mm is the dimension of this dimmer
- Its embedding depth is 35 mm
- And its connection terminal is brass terminal
- The IP rating of this device is IP20
- Besides, it meets the following standards, IEC 60669-2-5, IEC 60669-1
- Also it obtained certificate of CE
Product Details
Activity | HDCOS |
---|---|
Part Number | E8332DST350ZB_WE |
Green Premium Label | No |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Dimmer |
tax text on product card | Excl. GST |
Discount Percentage | Between 0-10 % |