![AvatarOn, Data Socket, RJ45, Cat6e, Shuttered, White main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/a/v/avataron_e8331rjs6_we_g2_024_1.jpg)
AvatarOn, Data Socket, RJ45, Cat6e, Shuttered, White
Excl. Tax
Excl. Tax
All Sellers
![1G RJ45 Data Cat6](https://shop-sg.se.com/media/catalog/product/a/v/avataron_e8331rjs6_we_g2_024_1.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
AvatarOn, Data Socket, RJ45, Cat6e, Shuttered, White
Excl. Tax
Excl. Tax
Description
Product Details
Activity | HDCWD |
---|---|
Part Number | E8331RJS6_WE_G2 |
Communication Network Category | Data: 6E |
Socket Additional Information | Shuttered |
Green Premium Label | Yes |
Weight | 55g |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Data Socket |
tax text on product card | Excl. GST |
Number Of Gang | 1 |
Number Of Ways | 1 |
Sesg Product Type | Data Outlet Cat6 |
Colour | White |