calcPageSize())"
/>
calcActive())">
AvatarOn, Data socket, RJ45, Cat6e, Shuttered, Metal Gold Hairline
E8331RJS6_GH
SGDÂ 64.30
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
E8331RJS6_GH
AvatarOn, Data socket, RJ45, Cat6e, Shuttered, Metal Gold Hairline
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn, Data socket, RJ45, Cat6e, Shuttered, Metal Gold Hairline
SGDÂ 64.30
Product Details
| Part Number | E8331RJS6_GH |
|---|---|
| Green Premium Label | Yes |
| Weight | 59g |
| Country of Origin | Singapore |
| Show Accessory | No |
| Product Type | Data Socket |
| tax text on product card | Excl. GST |
| Number Of Gang | 1 |
| Number Of Ways | 1 |
| Colour | Metal Gold Hairline |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account