green-premium

AvatarOn, Data Socket, RJ45, Cat6e, Shuttered, Dark Grey

E8331RJS6_DG_G2
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon
green-premium

Green Premium

The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information. Customers with healthier products and be transparent with environmental and regulatory information.

Description

Schneider Electric AvatarOn RJ45 6e data socket E8331RJS6_DG_G2 in color dark grey is a complete product for data communication.AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life.Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.Its matching mounting box can be recessed into the surface of the wall with flush type.31 mm in depth.Designed with a shutter, this data socket is dedicated to protecting your safety, especially your children.The data socket is made of polycarbonate, making it as resistant as possible.This data socket comes with 1 gang.By satisfying the ASTMD4566-98, TIA/EIA-568-B.2-1 standard,It is 86 mm in width.86 mm in height.31 mm in depth.

Product Details

Activity HDCWD
Part Number E8331RJS6_DG_G2
Green Premium Label Yes
Weight 59g
Country of Origin Singapore
Show Accessory No
Product Type Data Socket
tax text on product card Excl. GST
Number Of Gang 1
Number Of Ways 1
Colour Dark Grey

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: AvatarOn, Data Socket, RJ45, Cat6e, Shuttered, Dark Grey
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.