calcActive())">
AvatarOn, Telephone Socket, White
E8331RJS4_WE_G2
SGDÂ 26.10
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
E8331RJS4_WE_G2
AvatarOn, Telephone Socket, White
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn, Telephone Socket, White
SGDÂ 26.10
Description
E8331RJS4_WE_G2 is a Schneider Electric AvatarOn telephone socket with 1 gang for communication.It reaches IP20 degree of protection too.As a green premium product, this device is environmentally friendly as well.And it is mercury freeAvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life.Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.It is 86 mm in width, 86 mm in height, 40.7 mm in depth.What's more, it well satisfied the standard of ASTMD4566-98, TIA/EIA-568-B.2-1.And its rated current is 1.5A.The dielectric strength of this telephone socket is 1000V.Its matching mounting box can be recessed into the surface of the wall with flush type.It takes your safety into consideration all the time as it is shuttered.The telephone socket is made of PC (polycarbonate), making it as resistant as possible.Also, it is environment-friendly, with UV resistant reached.What's more, it well satisfied the standard of ASTMD4566-98, TIA/EIA-568-B.2-1.
Product Details
| Activity | HDCWD |
|---|---|
| Part Number | E8331RJS4_WE_G2 |
| Socket Additional Information | Shuttered |
| Green Premium Label | Yes |
| Country of Origin | Singapore |
| Show Accessory | No |
| Product Type | Telephone Socket |
| tax text on product card | Excl. GST |
| Number Of Gang | 1 |
| Number Of Ways | 2 |
| Sesg Product Type | Telephone Outlet |
| Colour | White |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account