![AvatarOn, Wallplate for Keystone RJ45, Metal Gold Hairline main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/e/8/e8331rjs4_gh_4000x4000_1__1.jpg)
AvatarOn, Wallplate for Keystone RJ45, Metal Gold Hairline
Excl. Tax
Excl. Tax
All Sellers
![1G TEL SOCKET SHUTTERED WALLPLATE GH](https://shop-sg.se.com/media/catalog/product/e/8/e8331rjs4_gh_4000x4000_1__1.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
AvatarOn, Wallplate for Keystone RJ45, Metal Gold Hairline
Excl. Tax
Excl. Tax
Description
Product Details
Activity | HDCWD |
---|---|
Part Number | E8331RJS4_GH |
Green Premium Label | Yes |
Weight | 98g |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Telephone Socket |
tax text on product card | Excl. GST |
Number Of Gang | 1 |
Number Of Ways | 1 |
Colour | Metal Gold Hairline |