green-premium

AvatarOn, Telephone Socket, Dark Grey

E8331RJS4_DG_G2
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon
green-premium

Green Premium

The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information. Customers with healthier products and be transparent with environmental and regulatory information.

Description

E8331RJS4_DG_G2 is a Schneider Electric AvatarOn telephone socket with 1 gang for communication.It reaches IP20 degree of protection too.Being environmentally friendly, this telephone socket is a green premium product too.And it is mercury freeAvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life.Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.It is 86 mm in width, 86 mm in height, 40.7 mm in depth.What's more, it well satisfied the standard of ASTMD4566-98, TIA/EIA-568-B.2-1.And its rated current is 1.5A.The dielectric strength level, namely the voltage that the material this telephone socket uses can withstand for a given wall thickness before dielectric breakdown or electrical discharge, is 1000V.Its matching mounting box can be recessed into the surface of the wall with flush type.It takes your safety into consideration all the time as it is shuttered.The telephone socket is made of PC (polycarbonate), making it as resistant as possible.Also, it is environment-friendly, with UV resistant reached.What's more, it well satisfied the standard of ASTMD4566-98, TIA/EIA-568-B.2-1.

Product Details

Activity HDCWD
Part Number E8331RJS4_DG_G2
Green Premium Label Yes
Weight 62g
Country of Origin Singapore
Show Accessory No
Product Type Telephone Socket
tax text on product card Excl. GST
Number Of Gang 1
Number Of Ways 1
Colour Dark Grey

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: AvatarOn, Telephone Socket, Dark Grey
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.