![AvatarOn, Switch, 16AX 250V, 2 Way, White main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/e/8/e8331l2_we_g2_1.png)
AvatarOn, Switch, 16AX 250V, 2 Way, White
Excl. Tax
Excl. Tax
All Sellers
![](https://shop-sg.se.com/media/catalog/product/e/8/e8331l2_we_g2_1.png)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
AvatarOn, Switch, 16AX 250V, 2 Way, White
Excl. Tax
Excl. Tax
Description
Product Details
Activity | HDCWD |
---|---|
Part Number | E8331L2_WE_G2 |
Load Type | Incandescent Lamp,Resistive,Inductive,Fluorescent Lamp |
Green Premium Label | Yes |
Weight | 78g |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Switch |
tax text on product card | Excl. GST |
Number Of Gang | 1 |
Number Of Ways | 2 |
Current Rating | 16A |
Sesg Product Type | Switch |
Colour | White |