
AvatarOn, Switch, 16AX, 250V, 1 Way, Wood
Excl. Tax
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
AvatarOn, Switch, 16AX, 250V, 1 Way, Wood
Excl. Tax
Excl. Tax
Description
Product Details
Activity | HDCWD |
---|---|
Part Number | E8331L1_WD_G2 |
Load Type | Inductive,Resistive,Fluorescent Lamp,Incandescent Lamp |
Green Premium Label | Yes |
Weight | 77g |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Switch |
tax text on product card | Excl. GST |
Number Of Gang | 1 |
Number Of Ways | 1 |
Current Rating | 16A |
Sesg Product Type | Switch |
Colour | Dark Wood |