AvatarOn, Switch, 16AX 250V, 1 Way, Antibacterial, White
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
AvatarOn, Switch, 16AX 250V, 1 Way, Antibacterial, White
Excl. Tax
Excl. Tax
Product Details
Activity | HDCWD |
---|---|
Part Number | E8331L1_AWE |
Green Premium Label | No |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Switch |
tax text on product card | Incl. Tax |
Number Of Gang | 1 |
Number Of Ways | 1 |
Colour | White |