
calcActive())">
AvatarOn, Wiser, Dimmer, 300W, Wine Gold
E8331DST300ZB_WG
SGDÂ 202.30
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8331DST300ZB_WG
AvatarOn, Wiser, Dimmer, 300W, Wine Gold
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn, Wiser, Dimmer, 300W, Wine Gold
SGDÂ 202.30
Description
- Schneider Electric AvatarOn E8331DST300ZB_WG in color white is a 1 gang dimmer with LED signaling for indoor use
- Featuring a streamlined and modern design, combined with its practical usage, this device is going to make your room look more elegant
- Featuring high-level ZigBee communication protocols, it can be controlled by Wiser App too
- The rated operating voltage of this dimmer is 100V
- 240V, power consumption 300W
- The dimmer is 86 mm in width, 86 mm in height, 38 mm in depth and the embedding depth is 35 mm
- And its connection terminal is brass terminal
- This end device reaches IP20 against solid objects and liquids
- Standards of IEC 60669-2-5, IEC 60669-1 are well met
- Also it obtained certificate of CE
Product Details
Activity | HDCOS |
---|---|
Part Number | E8331DST300ZB_WG |
Green Premium Label | No |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Dimmer |
tax text on product card | Excl. GST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review