
AvatarOn, Switch, 45A, 2P, LED on Indicator, White
Description
Product Details
Activity | HDCWD |
---|---|
Part Number | E8331D45N_WE_G2 |
Load Type | Serial Boost Load (Sbl),Fluorescent Lamps,Incandescent Lamp,Small Motor Load,Resistive |
Green Premium Label | Yes |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Switch |
tax text on product card | Excl. GST |
Number Of Gang | 1 |
Number Of Ways | 1 |
Colour | White |