
AvatarOn, Switch, 45A, 2P, LED on Indicator, Wood
Description
Product Details
Activity | HDCWD |
---|---|
Part Number | E8331D45N_WD_G2 |
Load Type | Small Motor Load,Incandescent Lamp,Fluorescent Lamps,Resistive,Serial Boost Load (Sbl) |
Green Premium Label | Yes |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Switch |
tax text on product card | Excl. GST |
Number Of Gang | 1 |
Number Of Ways | 1 |
Colour | Dark Wood |