
calcActive())">
AvatarOn - Blank Plate, 2 Gangs, Dark Wood
E8330TX_WD_G2
SGDÂ 30.60
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8330TX_WD_G2
AvatarOn - Blank Plate, 2 Gangs, Dark Wood
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn - Blank Plate, 2 Gangs, Dark Wood
SGDÂ 30.60
Description
Schneider Electric AvatarOn blank plate E8330TX_WD_G2 is in color wood.Its matching mounting box can be recessed into the surface of the wall with flush type.This blank plate comes with 2 gangs.It is 147 mm in width, 87 mm in height, 14.7 mm in depth.A blanking plate is essential to help protect exposed sockets from dust and moisture.This blank plate looks aestetically pleasing as well as it ensures children are unable to push unwanted things into the exposed sockets.AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life.Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
Product Details
Activity | HDCWD |
---|---|
Part Number | E8330TX_WD_G2 |
Green Premium Label | Yes |
Weight | 31.0 g |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Blank Plate |
tax text on product card | Excl. GST |
Number Of Gang | 2 |
Colour | Dark Wood |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account