AvatarOn, USB Charger, Type A+C, 45W, Wine Gold
SKU :
E832USB45_WG
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
SGDÂ 168.90
Excl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
AvatarOn, USB Charger, Type A+C, 45W, Wine Gold
SGDÂ 168.90
- Specifications
- Documents
- Reviews
Overview
| Activity | HDCWD |
|---|---|
| Part Number | E832USB45_WG |
| Green Premium Label | Yes |
| Weight | 109.0 g |
| Country of Origin | Singapore |
| Show Accessory | No |
| Product Type | USB Charger + Type C |
| tax text on product card | Excl. GST |
| Number Of Gang | 1 |
| Number Of Ways | 1 |
| Colour | Wine Gold |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Activity | HDCWD |
|---|---|
| Part Number | E832USB45_WG |
| Green Premium Label | Yes |
| Weight | 109.0 g |
| Country of Origin | Singapore |
| Show Accessory | No |
| Product Type | USB Charger + Type C |
| tax text on product card | Excl. GST |
| Number Of Gang | 1 |
| Number Of Ways | 1 |
| Colour | Wine Gold |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account