AvatarOn - 2 USB charger + Switched Socket, 3P, 13A, Metal Gold Hairline
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
AvatarOn - 2 USB charger + Switched Socket, 3P, 13A, Metal Gold Hairline
Excl. Tax
Excl. Tax
Product Details
Activity | HDCWD |
---|---|
Part Number | E8315USB_GH_G2 |
Green Premium Label | Yes |
Weight | 113.0 g |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | USB Charger + Switched Socket |
tax text on product card | Excl. GST |
Number Of Gang | 1 |
Number Of Ways | 1 |
Colour | Metal Gold Hairline |