
AvatarOn, 2 USB Charger + Switched Socket, 3P, 13A, Antibacterial, White
Product Details
Activity | HDCWD |
---|---|
Part Number | E8315USB_AWE |
Green Premium Label | No |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | USB Charger + Switched Socket |
tax text on product card | Incl. Tax |
Number Of Gang | 1 |
Colour | White |