
calcActive())">
AvatarOn - Switched Socket, 2P + 3P, 16A, 250V, Dark Grey
E8315TS_DG_G2
SGDÂ 129.10
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8315TS_DG_G2
AvatarOn - Switched Socket, 2P + 3P, 16A, 250V, Dark Grey
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn - Switched Socket, 2P + 3P, 16A, 250V, Dark Grey
SGDÂ 129.10
Description
Schneider Electric AvatarOn switched socket E8315TS_DG_G2 is a complete product in color dark grey and with 1 gang.The switched socket is made of polycarbonate, making it as resistant as possible.AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life.Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.Being environmentally friendly, this switched socket is a green premium product too.This switch is 2P + 3P. And this device is universal standard.And its rated current is 16A.Its matching mounting box can be recessed into the surface of the wall with flush type.It reaches IP20 degree of protection too.What's more, it well satisfied the standard of IEC 60884-2-3.Being environmentally friendly, this switched socket is a green premium product too.
Product Details
Activity | HDCWD |
---|---|
Part Number | E8315TS_DG_G2 |
Green Premium Label | Yes |
Weight | 103.0 g |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Switched Socket |
tax text on product card | Excl. GST |
Number Of Gang | 1 |
Number Of Ways | 1 |
Colour | Dark Grey |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account