
AvatarOn, Switched socket, 3P, 13 A, 250 V, LED, Wood
Description
Product Details
Activity | HDCWD |
---|---|
Part Number | E8315N_WD_G2 |
Outlet Poles Configuration | 3P With Shutter |
Device Presentation | Complete Product |
Type of Packing | Flow-Pack |
Green Premium Label | Yes |
Weight | 83.0 g |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Switched Socket |
tax text on product card | Excl. GST |
Number Of Gang | 1 |
Colour | Dark Wood |