
calcActive())">
AvatarOn, Switched Socket, 3P, 13A 250V, LED, Metal Gold Hairline
E8315N_GH_G2
SGDÂ 0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8315N_GH_G2
AvatarOn, Switched Socket, 3P, 13A 250V, LED, Metal Gold Hairline
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Schneider Electric AvatarOn switched socket E8315N_GH_G2 is a complete product in color metal gold hairline and with 1 gang.The switched socket is made of polycarbonate, making it as resistant as possible.AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life.Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.What's more, this device is qualified as a green premium product, with minimal use of hazardous substances.This switch is 3P. And this device is British BS 1363A standard.And its rated current is 13A.Its matching mounting box can be recessed into the surface of the wall with flush type.The fixing mode of this device is screw.The IP rating of this device is IP20.What's more, it well satisfied the standard of BS 1363, MS 589, SS 145.What's more, this device is qualified as a green premium product, with minimal use of hazardous substances.
Product Details
Activity | HDCWD |
---|---|
Part Number | E8315N_GH_G2 |
Green Premium Label | Yes |
Weight | 84.0 g |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Switched Socket |
tax text on product card | Excl. GST |
Number Of Gang | 1 |
Number Of Ways | 1 |
Colour | Metal Gold Hairline |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review