![AvatarOn - Switched Socket, 3P, 13A, 250V, White main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/a/v/avataron_e8315_we_g2_023_1.jpg)
AvatarOn - Switched Socket, 3P, 13A, 250V, White
Excl. Tax
Excl. Tax
All Sellers
![13A 250V 1G SW Skt](https://shop-sg.se.com/media/catalog/product/a/v/avataron_e8315_we_g2_023_1.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
AvatarOn - Switched Socket, 3P, 13A, 250V, White
Excl. Tax
Excl. Tax
Description
Product Details
Activity | HDCWD |
---|---|
Part Number | E8315_WE_G2 |
Outlet Poles Configuration | 3P With Shutter |
Device Presentation | Complete Product |
Type of Packing | Flow-Pack |
Green Premium Label | No |
Weight | 83.0 g |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Switched Socket |
tax text on product card | Excl. GST |
Number Of Gang | 1 |
Number Of Ways | 1 |
Sesg Product Type | Socket-outlet with Switch |
Colour | White |